Editor's Note

How are you spending your Labor Day?
Monday, September 3rd marks 130 years since the first observance of Labor Day. According to www.dol.gov.com, the first "Working men's Holiday" was held in New York on Tuesday, September 5, 1882. Twelve years later, Congress passed an act in 1894 making the first Monday in September a national holiday. In the words of Peter J. McGuire, it's a great way to honor those "who from rude nature have delved and carved all the grandeur we behold."

So, how will you enjoy Labor Day 2012? Many will make that last long summer weekend getaway. Others will relax at home by the pool. Whatever you choose to do, make it fun and safe.

This month's newsletter is filled with the latest information, including new product information, our latest webinar schedule, and more. Be sure to take a break with the Lighter Side.

Remember, we are always excited to learn the unique ways customers use AutomationDirect products. Be sure to send us your application stories. If we use your story in our e-newsletter, we will apply a $100 credit to your AutomationDirect account. Application stories we use in print magazines earn a $750 credit. So, don't forget to send us information, about your applications.

Check out our

kickstart Video

Air Differential and Pressure Transmitters in Stainless Steel

ProSense SPT25 series pressure transmitters with stainless steel sensing element provide very fast response times and are designed to resist vibration. Check out more videos at www.youtube.com/automationdirect
Volume 14 Issue 7, august 2012
Latest Product News
Stainless Steel General-Purpose AC Motors
Training News
Check out our Quick-start and Kickstart videos
Application Innovations
Mel-O-Cream Donuts Automates Packaging and Labeling Line
The Lighter Side
Father Knows Best
high speed input output modules

latest product news

Stainless Steel General-Purpose AC Motors Added to IronHorse Line

The IronHorse™ general purpose AC motor line now includes stainless steel three-phase motors available in horsepower ranges from 0.33 to 2 hp. Motors are available in speeds of 1800 and 3600 RPM and are electrically reversible.

The three-phase industrial duty 56C-frame TEFC motors, priced from $275, feature 304 stainless steel frames and stainless steel shafts. IP56-rated, they are equipped with a large easy-to-wire junction box with fluorinated silicone rubber gasket and include a pre-installed IP66 gland. These NEMA design B motors are available with or without mounting feet and can be mounted in any orientation, horizontal or vertical, as long as the drain plugs are installed in the two lower locations. The stainless steel series is CSA-certified, and is designed for washdown applications as well as being ideal for applications such as conveyors, fans, gear reducers, and pumps.

The new IronHorse stainless steel motors are available for same-day shipping and are backed by a one-year warranty. View the IronHorse stainless steel motors now



enclosure heating

Ultrasonic Sensors Now Available in 18mm Plastic Models

Our ultrasonic sensor offering now includes additional18mm round plastic DC models. The UK1 series are IP67 rated sensors with a 15 to 30VDC operating range and are fitted with an M12 quick-disconnect. The UK1 series offers six different output types: single PNP, Dual PNP, 4-20 mA only, 0-10V only, PNP and 0-10V, and PNP and 4-20 mA. Models are available in four different sensing ranges: 50-400mm, 100-900mm, 150-1,600mm, and 200-2,200mm. The sensors are equipped with LED status indicators and a push-button teach feature for configuration of normally-open and normally-closed states for DC output models and for adjustable sensitivity on analog output models. Backed with a lifetime warranty, the UK1 series is cULus, CE and RoHS approved and prices start at $99. Click here to see the full selection.



high speed optical isolator

Safety Speed Relays Protect Motors

Dold safety speed relay modules have been added to our line of safety products.

The BH5932 speed monitor relay module is designed to monitor two sensor inputs that are detecting rotating targets on a motor shaft. This monitor relay features two-channel operation and can be used for standstill and overspeed monitoring of three-phase motors. When used as a standstill monitor, a switch point is set just above the "safe" or normal operating speed. When motor speed rises above this setting, the relay opens to protect against motor damage. The BH5932 relay module has an adjustable impulse-per-minute (IPM) range of 10 to 20,000 IPM, LED status indicators, two PNP sensor inputs, and two normally-open and one normally-closed positive-guided contacts. Available for 24VDC, 120VAC, and 230VAC supply voltages, prices start at $279.

The LH5946 standstill monitor relay module provides safe standstill detection on single-phase and three-phase motors (up to 690V) by monitoring remanence voltage without external sensors. The monitor relay modules are designed with broken wire detection and provide three normally-open and one normally-closed positive-guided safety contacts. Available in adjustable 20 to 400mV and 0.2 to 4V voltage response ranges, standstill monitor relay modules are equipped with LED status indicators and adjustable time delay; semi conductor outputs monitor relay state. Available for 24VDC, 120VAC, and 230VAC supply voltages, prices start at $349.

Safety speed relay modules are cULus, CE, and RoHS approved and are backed with a one-year warranty. Click here for more information.



plc certificate

training news

Get a brief tutorial on using the Counter/Timer/Tach unit with helpful videos

The new Counter/Timer/Tach units (CTT series) are super-flexible devices that have a wide choice of operating modes, such as one and two-stage counters, delay timers and tachometer. There's an exhaustive user manual for all the details, but you can view this series of seven short videos to see demos of configuring some of the more popular functions.










Check out the new products featured in our
Kickstart videos

Our library of "Kickstart" product overview videos continues to grow. Follow along with these short videos, as Shane provides up-close descriptions, explains special features and provides helpful product tips.

The latest videos include:

Check out the videos on our YouTube channel, then be sure to give us your feedback.



CAD Library Extended on Traceparts

More products have been added to AutomationDirect's 3D model offering. There are now over 1,000 3D models available for download from the Traceparts CAD library. TraceParts allows users to choose from over twenty formats including png files, SolidWorks SLDPRT files and even Google SketchUP files.

Recently added models include products from several groups including the DirectLogic DL405 PLC family, power supplies, AC drives, and several sensors, pneumatic cylinders, and pressure and temperature gauges.

The 3D models can be accessed through the AutomationDirect store or by visiting Tracepartsonline.net.



Web seminars always available

The pre-recorded Web seminars posted on our AutomationTalk Web site feature both product overviews and more detailed application-based examples. Each seminar includes a question and answer time where our hosts addressed questions from viewers. You can view recorded episodes at your convenience.

Recent popular Webinars include DC motors and Productivity3000 programming..

Register today to attend the free live online seminars, or view pre-recorded seminars at your convenience (no registration required). If you don't see a specific topic of interest, contact us with your idea. Our team will consider it for future seminars.

application innovations

Application Innovations

Mel-O-Cream Donuts Automates Packaging and Labeling Line

Springfield, Illinois-based Mel-O-Cream Donuts replaced their outdated manual packaging system with products from AutomationDirect to meet ever-increasing demands of manufacturing capacity and capabilities.

Their newly automated packaging line combines labeling, weighing, validating and routing cases for shipping in a user-friendly, reliable way.

Recently, Automation.com posted their story. Read it to see how the DirectLOGIC DL06 PLC, joined with CoProcessor modules, Ethernet communications modules and a GS2 variable frequency drive helped streamline the process.

To read the full story, click here.

You can check out our complete list of application stories here.

spa

The Lighter Side

Father Knows Best
(from a post on Facebook )

Across the country, school is back in session for just about everyone. That means it's time to buy all the necessary supplies, clothes, etcetera, to be fully prepared for class. That also means many young men across this great land will be making that dreaded trip to get their hair trimmed.

With that in mind, I saw this recently on Facebook:

A minister's son had just gotten his driving permit. He asked his father if they could discuss the use of the car.

His father took him into his study and said, "I'll make a deal with you. You bring your grades up, study your Bible a little and get your haircut, then we'll talk about it."

About a month later, the boy came back and again asked his father if they could discuss use of the car.

Again, they went into his father's study where his father said, "Son, I've been real proud of you. You have brought your grades up and you've studied your Bible diligently. However, you haven't gotten your hair cut."

The young man paused a moment and replied, "You know, Dad, I've been thinking about that. You know, Samson had long hair, Moses had long hair, Noah had long hair, and even Jesus had long hair."

The boy's father replied, "Yes, and they walked everywhere they went!"


Contact

We always welcome your comments or suggestions concerning this newsletter. If you have any topics for future newsletters, please let us know.

Leave a Reply

Comments or suggestions for topics in future newsletters can be directed to newsletter@automationdirect.com

How to find us

AutomationDirect is located at 3505 Hutchinson Rd., Cumming, GA 30040 (about 45 minutes north of Atlanta, GA)

back to top