| |

DL05/06 higher-speed counter
counts up to 250kHz
|
|

Do-more Designer programming software
for Do-more PLCs can display data trends in convenient window
|
|

KepDirect OPC server software
connects Windows client software to PLCs for data acquisition and control
|
|

C-more micro touch panels
can be more cost-effective than just a few pushbuttons
|
starting at $199 |
|
FREE |
|
starting at $399 |
|
starting at $161 |
| |

Gearboxes for SureServo motors
offer precision servo control |
|

AC variable speed drives
save energy in motor operations
|
|

Pneumatic cylinder switches
in T-slot, round and dovetail styles
|
|

Counter/timer/tach unit
is programmable for multi functions
|
starting at $398 |
|
starting at $99 |
|
starting at $11 |
|
starting at $69 |
| |

Temperature gauges
are bi-metal sensors with 3 or 5-inch dials
|
|

Building/hookup wire
in types MTW, THHN, and TFFN, 500 and 2,500 ft. spools
|
|

Eaton supplementary protectors
are UL1077 recognized, protect agains short circuits and overloads
|
|

Electrical disconnect switches
are UL 98 or UL 508 rated, fusible and non-fusible
|
starting at $22 |
|
starting at $33.50 (500 ft.) |
|
starting at $8.75 |
|
starting at $18 |
| |

IEC motor controls
include contactors, starters, overloads
|
|

Ultrasonic proximity sensors
sense almost all materials; not affected by color or transparency
|
|

Visual/audible signal devices
Steady or flashing beacons; audible buzzers
|
|

Field wireable connectors
M8 and M12 IDC connectors and T-couplers
|
starting at $13.75 |
|
starting at $99 |
|
starting at $28.50 |
|
starting at $6.75 |
| |