4-17-2013
Flexible Multi-Conductor Control Cable
Flexible multi-conductor control cable is available in sizes ranging from 18 to 10 gauge, with three to 41 unshielded conductors (including green/yellow ground). Individual stranded copper conductors have black PVC/Nylon insulation and are marked with identification numbers. With a rugged premium grade PVC outer jacket, cables are flexible for easy installation and are available in 100, 250, 500 and 1,000-foot reels. The cables are resistant to sunlight, oil, and moisture penetration, and are suitable for wet and dry locations and for indoor and outdoor applications. These multi-conductor flexible control cables are UL and CSA approved and RoHS compliant. Prices start at $50.00 (for a 100-foot reel). Used with AutomationDirect's line of ZipPort multi-wire connectors, these cables are an economical way to organize and simplify control wiring.
4-17-2013
Koyo Hi-PPR Encoders –Resolutions Up to 5,000 pulses per revolution
Koyo medium duty encoders now include high-PPR (Pulses Per Revolution) models. The encoders have a 50mm diameter body with a 35mm depth and are available in totem pole (push-pull) or line driver (differential) configurations. Versions have an 8mm diameter solid or hollow shaft with incremental resolutions of 3000, 3600, or 5000 PPR. The encoders are fitted with a two-meter cable with tinned ends and are available with either 5 VDC or 5 to 30 VDC inputs; the high-PPR encoders provide up to 200 kHz response frequency. The high-PPR encoders start at $175.00 and are available for same-day shipping.
4-4-2013
Tongue (Key) Interlock and Cable-Pull Safety Switches
More tongue interlock and cable-pull safety switches are now part of the Safety Products lineup. Tongue (key) operated safety interlock switches fit to the leading edge of sliding, hinged or lift-off machine guards and provide interlock detection of movement. The switches have multiple actuator entry points with adjustable heads. Plastic, aluminum and stainless steel housings are available. Interlock safety switch prices start at $15.00 and interlock actuator keys start at $1.00 . Cable-pull, or grab-wire, safety switches mount on machines and sections of conveyors which cannot be protected by guards. Models are available in aluminum or stainless steel and support cable lengths up to 100m. Versions with E-stop button and LED options are available. Cable-pull safety switches start at $20.50 . Complete rope pull kits are sold separately starting at $58.00 .
3-20-2013
Wera Wrenches, Ratchets and Socket Sets
Starting at $17.50 , combination ratchet wrenches feature a 12-point open end with a unique six-point stop plate for easier holding and turning of bolts. The fine tooth ratchet mechanism is exceptional for working in tight spaces. Ratchets (starting at $61.00 ) and sets are available in three sizes (1/4-inch, 3/8-inch, and 1/2-inch), feature a swivel head that locks in five positions and include an easy-to-grip free-turning sleeve for faster work when using the ratchet as a driver. Also available is a heavy duty half-inch drive ratchet and hammer combination. A wide selection of bit drivers and sockets, in inch or metric sizes, is also available. Made of high quality chrome vanadium steel, sockets are available in six-piece up to 43-piece sets starting at $14.00 . Also added are nut drivers, chisel drivers and additional screwdrivers. All Wera tools have a lifetime warranty.
2-20-2013
High Speed Counter I/O Module for DL05 and DL06 PLCs
The new 250kHz H0-CTRIO2 module for DirectLOGIC DL05 and DL06 PLCs offers great flexibility for applications requiring precise counting or timing, based on an input event or high-speed control output. H0-CTRIO2 is designed to work with incremental encoders or other field devices that send pulse outputs. The module features four 9-30 VDC sinking/sourcing inputs and two isolated sinking/sourcing DC outputs. Supported inputs include one quadrature encoder counter up to 250 KHz or two single-channel counters up to 250 KHz; supported outputs include two independently configurable high-speed discrete outputs or one channel pulse output control. The H0-CTRIO2 is $199.00 .
2-20-2013
Ethernet Remote Master Modules for DL205 and DL405 PLCs
Higher data rate Ethernet remote master modules have been added to the DirectLOGIC DL205 and DL405 PLC product lines. The H2-ERM100 and the H4-ERM100 modules provide 10/100BaseT Ethernet communications at 100Mbps data transfer rates. Ethernet protocols supported are TCP/IP, IPX, Modbus TCP/IP, DHCP. The H2-ERM100, priced at $201.00 , connects any DL205 or Do-more H2 Series PLC local CPU base to remote slave I/O over 10/100BaseT Ethernet. The H4-ERM100 ($231.00 ) connects the DirectLOGIC DL430, DL440 and DL450 CPU bases to Ethernet Base Controller (EBC) slave I/O over 10/100BaseT Ethernet.
2-6-2013
NITRA™ Pneumatic Cylinder Position Sensors/Switches
NITRA CPS Series magnetic cylinder position switches are available in nine styles with accessories to fit many different types of cylinders or actuators. Using magnetic sensing technology, these switches mount on cylinders with a magnet incorporated in the piston and provide cylinder position indication, cycle count, or to confirm operation. NITRA CPS Series switches are designed for general purpose applications on most popular cylinder brands: with sensor grooves, on round body cylinders (using CPSB Series mounting bands), or on tie rod cylinders (using CPSA Series adapters). NITRA cylinder position switches offer cost-effective superior electronic switch performance and reliability at mechanical reed switch prices. NITRA cylinder position switches start at $11.00 .
2-6-2013
SureGear™ Precision Gearboxes for Servomotors
SureGear high-precision servo gear reducers are an excellent choice for applications that require good accuracy and reliability at an exceptional value. Helical-cut planetary gears provide quiet operation along with reduced vibration and uncaged needle roller bearings offer high rigidity and torque. SureGear gearboxes are maintenance free with no need to replace the grease for the service life of the unit (20,000 hours at nominal speed). Four gear ratios are available (5, 10, 15, 25:1) with best-in-class backlash of less than 5 arc-min. With a thread-in mounting style and industry-standard mounting dimensions, the SureGear PGA series easily mates to SureServo motors and is the perfect solution for applications such as gantries, injection-molding machines, pick-and-place automation, and linear slides. SureGear prices start at $398.00 .
1-23-2013
Miniature Industrial-Grade Optical Rotary Encoders from Koyo
The TRD-MX Series of light-duty, industrial grade incremental rotary encoders from Koyo provides a cost-effective solution for applications requiring light shaft loads. The small body TRD-MX series encoders are 25mm (1-inch) in diameter with a 29mm depth and have a 4mm diameter solid shaft. Two output versions are available: open collector (5-12 or 12-24 VDC), and line driver (5 VDC). Resolutions are available from 100 to 1024 pulses per revolution. Frequency response is up to 100 kHz. TRD-MX encoders have an IP50 environmental rating and are fitted with a two meter cable with tinned ends. Mounting bracket and couplings are available. These miniature TRD-MX encoders are UL, CE, and RoHS approved, have a 1-year warranty and are priced at $99.00 for both open collector and line driver output versions.
12-19-2012 SureStep™ Motion Control Microstepping Drive for $89.00
This compact stepper drive operates with high-speed pulse input signals (Step and Direction, or jumper-selectable CW/CCW step) and has a selectable resolution range of 200 to 20,000 steps per revolution. Additional features include automatic self test, digital filters to prevent position error from electrical noise on command signals, and optically isolated I/O. Operated with a 24 to 65 VDC power supply, this microstepping drive has a running output current of 0.5 to 7.5 Amps. The standard microstepping drive is priced at $89.00 . The SureStep regeneration clamp, available for overvoltage protection, has a built-in 50W braking resistor and 24-80 VDC voltage range. The clamp is priced at $99.00 and an optional 100W braking resistor is available for $49.00 .
12-19-2012 ZIPport Heavy-Duty Multi-Wire Connectors
ZIPport™ multi-wire connectors are designed to maintain reliable electrical connections while providing protection against dirt, moisture and mechanical stress common in industrial environments. Newly added 10A, 16A, and 32B frame sizes have heavy-duty metal or thermoplastic housings and connector hoods with top entry and side entry cable passages and Pg threaded cable passages. Connector bases start at $8.25 for 10A frame models. ZIPport multi-wire connectors accessories include additional IP66 and IP68 cable glands, Pg to NPT adapters and blanking plugs; insert plates are available in blank, reducer and cutout styles. New code pins kits (starting at $6.00 for a 16-pack) and gold-plated crimp contacts (starting at $87.75 for a 100-pack) have also been added.
12-19-2012 Shielded M12 sensor cables with quick-disconnect plugs
M12 cables, receptacles, field-wireable connectors, and bulkhead receptacles have been added to the sensor cables lineup. New shielded M12 cables with quick-disconnect plugs in 4, 5 and 8-pole versions and 5 and 10-meter lengths are now available starting at $18.00 . The shielded M12 cables have the braided shield located inside the PUR (polyurethane) cord jacket and feature industry standard axial and right-angle M12 screw-lock connectors with open leads. Also added are 4, 5 and 8-pole M12 receptacles in male and female versions and in 0.5 and 1-meter lengths, along with M12 bulkhead connectors. M12 receptacles start at $7.00 . Cables, connectors and receptacles come with a one-year warranty and are RoHs compliant and CE and UL approved where applicable.
Hazardous Location Control Stations
Killark hazardous location control stations are designed to contain and extinguish explosions and are ideal for installations where flammable gases or vapors, combustible dusts or easily ignitable fibers are present. Explosion-proof control devices are available in single or double pushbutton, maintained pushbutton, keyed and non-keyed selector switch, single and double pilot light and combination pilot light/pushbutton styles. Factory-sealed control device cover assemblies start at $174.00 . Also available are unsealed Killark control device assemblies starting at $117.00 . Splice/device boxes are available in dead end and feed-through models and are available in single and double-gang styles starting at $36.00 . Accessories include legend plates, blank covers, replacement keys and LED lamps, and sealing materials.
New Productivity3000 PLC CPU Module and Remote I/O Module
The P3-530 CPU has five integrated communications ports including Ethernet for programming, monitoring, and networking; a USB port for data logging; USB I/O port for up to four local expansion bases; RS-232 and RS-485 ports for ASCII and Modbus, and is programmed using the free Productivity Suite software. The Productivity3000 P3-530 basic CPU is priced at $419.00 . The new P3-RX remote slave module connects to a Productivity3000 P3-550 CPU module’s Ethernet port for remote I/O expansion. It features four integrated communications ports: Ethernet for connection to the Productivity3000 CPU, USB I/O port that supports up to four additional local I/O bases, and RS-232 and RS-485 ports for connecting to serial devices. The module is priced at $299.00 . Both are UL and CE approved and are backed with a two-year warranty.
ProSense Thermocouple and RTD Temperature Transmitters
New to the ProSense® line are head-mounted and DIN rail-mounted temperature transmitters in programmable and non-programmable models. Non-programmable versions are available for thermocouple Types J, K, or T and 3-wire RTD type Pt100. Head-mounted models can be mounted in any ProSense connection head or any DIN Form B sensor head and are powered by 8 to 35 VDC; 35mm DIN rail-mount models are powered by 12-35 VDC. Output is linearized two-wire 4 to 20mA. Non-programmable transmitters start at $69.00 . Programmable models are also available in both head-mount and DIN rail-mount styles. Free downloadable software allows users to easily configure the programmable temperature transmitters that are compatible with a variety of thermocouple and RTD types. Programmable temperature transmitters start at $89.00 .
All Stainless Steel Pneumatic Air Cylinders
NITRA™ F-Series all stainless steel air cylinders are ideal for wash down applications. These non-repairable round body pneumatic air cylinders are interchangeable with other popular brands. The double-acting cylinders have a 250 psi operating pressure and are constructed with corrosion resistant 300 series stainless steel and Teflon-based rod and pivot bushings. The Urethane rod wiper keeps wash down solutions out of the cylinder. The series includes bore sizes from 3/4-inch to two inches and stroke lengths from 1/2-inch to 18 inches to meet a broad range of applications. Models feature nose, rear pivot, and double-end mounting options and models are available with magnetic piston for position indication. Prices for NITRA F-series stainless steel air cylinders start at $66.00 .
KNIPEX Pliers, Stripping & Crimping Tools
KNIPEX pliers are made of high-grade tool steel with polished edges and are available in slip-resistant plastic coated, comfort grip, and insulated comfort grip handle styles. Combination pliers provide the basic functions of gripping and cutting in one tool. Needle nose and electronics gripping pliers are designed for finer gripping and manipulating. Cutting pliers and shears have exceptional cutting capacity and better handling. Also available are crimping pliers and circlip (snap ring) pliers. Adjustable water pump pliers are available in a variety of styles for work on bolts, pipe fittings, nuts, and more. Wire stripping pliers are designed for gripping, bending and wire cutting and additional cable and data cable stripping tools are also available. Backed with a lifetime warranty, individual KNIPEX pliers start at $19.00 . Pliers sets are available starting at $78.00 .
More Capacitive Proximity Sensors
AutomationDirect's line of capacitive proximity sensors now includes 12mm metal round bodied DC models with shielded and unshielded mounting options, PNP, normally-open outputs, potentiometer adjustment and M12 quick disconnect. Unshielded 18mm DC plastic bodied models with selectable normally-open/normally-closed outputs feature logic auto detection. Additional unshielded 30mm models feature AC and DC versions with plastic housings and have programmable normally-open or normally-closed outputs. Rectangular plastic DC sensors, ideal for sight glass applications, feature selectable normally-open or normally-closed outputs and are fitted with a two-meter three-wire axial cable. Starting at $59.00 , all units are cULus, CE and RoHS rated and have a limited lifetime warranty.
Optical Rotary Encoders in SAE-Dimension Inch-Size Shafts
Koyo inch-size light and medium-duty stainless steel solid-shaft encoders provide a cost-effective solution for applications requiring light to medium shaft loads. TRDA-2E series encoders have a 0.25-inch dia. solid shaft and are available with open-collector or line-driver outputs, resolutions from 100 to 2,500 ppr and response frequency to 200 kHz. The TRDA-2E series encoders start at $89.00 . TRDA-20 series medium-duty encoders have a 0.375-inch dia. shaft with resolutions from 100 to 2,500 ppr and up to 200 kHz response frequency. TRDA-20 encoders are available with totem-pole (push/pull) or line-driver outputs and start at $109.00 . The TRDA-25 series medium-duty encoders are similar to the TRDA-20 but with an MS connector. These encoders also have a removable 2.5-inch round flange. TRDA-25 series encoders start at $175.00 .
Non-Contact Magnetic Safety Switches from IDEM
Non-contact magnetic safety switches are interlocking devices designed to protect both people and machines. These non-contact safety switches are available in magnetic and coded magnetic styles and in either plastic or stainless steel housings for all industry applications. Some are suitable for food processing washdown and can withstand being high-pressure hosed at high temperatures. The magnetic safety switches feature two normally-closed and one normally-open circuit and are available with two, five or 10-meter cables. Non-contact coded magnetic safety switches provide even more protection by using coded magnets to close circuits that are only triggered if the code on the actuator matches that of the switch. Non-contact magnetic safety switches start at $69.00 .
Element Series Foam Lined Safety Glasses with Adjustable Straps
AutomationDirect's safety glasses from Crossfire Safety Eyewear combine required eye protection and comfortable fit in a lightweight non-industrial look. All Crossfire lenses meet or exceed ANSI Z87+ requirements for safety eyewear. The Element Series combines a foam-lined soft touch full frame for added comfort and safety with an adjustable head strap for more secure protection. The Element series offers clear, yellow or smoke-color anti-fog, lightweight, shatterproof, polycarbonate lenses; the lenses have a scratch-resistant coating. Prices start at $11.25 with microfiber storage bag included. Also new are 1.25 magnification reading safety glasses that add to the existing lineup of 1.5, 2.0 and 2.5 diopter magnification models. Reading safety glasses start $12.50 .
Ultrasonic Level Sensors
The Flowline EchoPod and EchoSonic II are innovative ultrasonic liquid level sensors and transmitters that replace float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling media in small, medium and large capacity tanks. Ideal for chemical, water and wastewater applications, these general purpose sensors are available with single and multi-function capabilities including continuous level measurement, switching and control. Flowline ultrasonic liquid level sensors and transmitters prices start at $260.00 . All of the Flowline ultrasonic level sensors and transmitters are easily configurable using the WEBCAL PC software. The software is available as a free download or on CD, and the required USB adapter fob is priced at $42.00 .
More RUKO step and jobber drill bits, hole saws and new jig saw blades and deburring tools
High speed steel and cobalt RUKO hole saw kits in foam-padded plastic cases start at $38.00 and are available with six, 10, or 15 saws in various diameters and with arbors included. High speed steel Cobalt 5 alloy step drill bits and jobber length drill bits are ideal for harder materials such as stainless steel. Starting at $4.00 , bits are available individually, in packs and in kits. New hand taps and tap wrenches in coarse, fine, NPT and conduit thread types start at $3.25 . New RUKO high speed steel and bi-metal HSS T-shank jig saw blades fit most popular brands of saws. Prices start at $5.75 for a five-pack and $21.50 for a 20-pack. Hand held manual deburring tool kits feature a universal handle, blade holder and a variety of blades or countersinks. Deburring tool prices start at $9.00 for a 10-pack of blades and $10.00 for kits.
Improved Edison Fuse Holder Design and New Comb-Bus Bars
Re-designed Midget (Class M) and Class CC fuse holders are now rated to accept up to #4 AWG wire and standard 6mm comb bus bar terminals or spade terminals. The new fuse holders accept 90C rated wire, 75C rated wire, fine stranded wire and are dual agency UL and CSA approved with a 200kA SCCR rating. Minor dimensional changes to product height (2mm increase) and depth (0.71mm increase), and no change to the width have been made. Re-designed fuse holders start at $7.50 . The new Edison Comb-Bus Bars easily distribute power in single or three-phase configurations and offer flexible cut-to-length solutions without compromising the product's finger-safe features. Comb-bus bars start at $5.75 .
Dual Shaft Stepper Motors
The SureStep stepping family has twenty high-torque motors to handle a wide range of automation applications such as woodworking, assembly, and test machines. The motors are available in single and newly released dual-shaft configurations. Our square frame or "high-torque" style stepping motors are the latest technology, resulting in the best torque to volume. We have NEMA 17, 23, and 34 mounting flanges and holding torque ranges from 61 to 1288 oz·in. Optional 20-foot extension cables with locking connectors are available to interface any of the stepping motors to the microstepping drive. Stepper motor prices start at only $18.00 .
Room temperature sensors, Type T thermocouples, RTD immersion sensors and more accessories
New ProSense room temperature sensors are available in thermocouple and RTD versions, have a sensing range of -40 to 185°F and are only $25.00 . Type T thermocouples, starting at $28.25 , have been added for applications requiring temperature sensing down to -328°F. Type T thermocouple extension wire is now available in 50, 100 and 200-foot lengths, starting at $15.75. Type K thermocouple probes with Inconel Alloy 600 sheaths have been added for higher temperature measurements up to 2100°F. Prices start at $33.25 . An RTD PT100 adjustable immersion sensor with a temperature sensing range of -58 to 572°F and priced at $43.50 has also been added . Additional ProSense accessories include ceramic terminal blocks, screw cover connection heads, thermowells, adjustable pipe clamp adapters and thermocouple connectors.
Dual Rod Guided Pneumatic Air Cylinders
NITRA E-Series guided air actuators with dual guide rods are ideal for applications that require precise alignment or have large side loads such as accurate pick-and-place or product positioning on conveyors. The E-series dual rod guided air cylinders are interchangeable with other popular brands of guided rod cylinders. The double-acting cylinders are constructed with high quality extruded aluminum housing and switch mounting tracks, dual chrome-plated stainless steel guide rods, and bronze bushings. E-Series cylinders feature a maximum operating pressure of 142 psi and are available in eight bore sizes from 12mm to 63mm; depending on bore size, available stroke lengths range from 10mm to 250mm. Prices for NITRA E-series dual rod guided air cylinders start at $94.00 .
Do-more H2 Series PLCs, next-generation high-speed counter, completely new Do-more Designer programming software
The Do-more H2 Series PLC is the next generation programmable controller built on a strong PLC foundation that makes control applications easier to implement. Do-more uses proven DirectLOGIC DL205 hardware with over 50 compatible I/O modules and 4 base sizes. H2 series CPUs start at $299.00 and have built-in serial and USB ports; the version that adds an embedded Ethernet port sells for just $399.00 . The free Do-more Designer software introduces a powerful, intuitive set of new programming tools. The $299.00 high-speed counter module (H2-CTRIO2) has four independently configurable timer/counter channels (up to 250 kHz) and two pulse output generators (up to 250 kHz). This combination of Do-more H2 Series CPUs and the existing line of DL205 series I/O modules and base units creates an incredibly powerful micro modular PLC at a fraction of the cost of comparable PLCs and PACs.
More 18mm round body ultrasonic proximity sensors
AutomationDirect's ultrasonic sensor offering now includes additional 18mm round plastic discrete and analog output models. The UK1 series are IP67 rated sensors with a 15 to 30VDC operating range and are fitted with an M12 quick-disconnect. The UK1 series offers six different output types: single PNP, Dual PNP, 4-20 mA only, 0-10V only, PNP and 0-10V, and PNP and 4-20 mA. Models are available in four different sensing ranges: 50-400mm, 100-900mm, 150-1,600mm, and 200-2,200mm. The sensors are equipped with LED status indicators and a push-button teach feature for configuration of normally-open and normally-closed states for DC output models and for adjustable sensitivity on analog output models. Backed with a lifetime warranty, the UK1 series is cULus, CE and RoHS approved and prices start at $99.00 .
IronHorse™ General Purpose Stainless Steel AC Motors (1/3 - 2 hp)
IronHorse stainless steel AC motors are designed for IP56 washdown applications. Case, JBox and fan shroud are made of 304 stainless and the shaft is 303 stainless. Also installed for moisture protection are double lip seals, O-rings on end-bells, stainless steel drain plugs and a seal-tight cable gland. The IronHorse™ AC stainless steel electric motors lineup includes TEFC 56 C-frame 3-phase AC motors with stainless steel frame and rigid base (feet) or round body (no feet) in 1/3 to 2 hp. The motors are electrically reversible and have heavy-duty permanently-sealed oversized ball bearings for durability. Nameplate information with wiring diagram is permanently etched into the frame. Stainless steel IronHorse AC motors are cCSAus certified and have a 1-year warranty. Stainless steel motor pricing starts at $275.00 .
Speed Monitoring and Motor Standstill Safety Relays
BH5932 series speed monitoring safety relay modules use proximity sensor inputs to determine motor rotation speed and provide two-channel operation for standstill and overspeed monitoring of three-phase motors. The BH5932 relay modules have two PNP sensor inputs, two normally-open and one normally-closed contact outputs. LH5946 series motor standstill safety relay modules monitor voltage to provide safe standstill detection on 3-phase and single-phase motors. Available in adjustable 20 to 400mV and 0.2 to 4V voltage response ranges and with an adjustable time delay, the LH5946 relay modules have three normally-open and one normally-closed safety contacts. BH5932 modules are priced at $279.00 and LH5946 modules are $349.00 . Both series of safety relay modules are available in 24VDC, 120VAC, and 230VAC supply voltage versions.
Encoder Signal Conditioners / Optical Isolators
FC-ISO series modules provide signal conditioning and optical isolation between an incremental encoder and a PLC, servo drive, or other device. Ideal for use with single-ended or differential line driver encoder signals, the modules feature three complementary inputs rated for 4.5-7.5 and 12-26 VDC and frequency response up to 1 MHz. Optical isolation (1800V) separates the input signals from the outputs. The FC-ISO-C module has three complementary open collector outputs rated for 5-36 VDC and the FC-ISO-D module has three differential line driver outputs rated for 5VDC. The slim-line plastic module housings include an integral 35mm DIN rail mounting adapter, LED indication, and removable screw terminal blocks for easy installation and wiring. The modules are UL508 listed and CE marked, backed by a one-year warranty and are priced at $89.00 .
RS-485 and RS-422/RS-232 Multi-Conductor Data Cables
These low-capacitance data cables are available in 100, 500 and 1000 foot lengths and are designed with impedances specific for RS-232/422 and RS-485 industrial communications applications. The 24 AWG tinned copper conductors are constructed as twisted pairs to reduce electrical noise sensitivity and are available in one, two, or three-pair color coded combinations. Polyethylene conductor insulation provides very high insulation resistance. Protection from radiated or conducted electromagnetic interference is provided by combination shields consisting of an overall foil shield layer with drain wire and a woven braid shield layer. The rugged gray PVC outer jacket is durable enough for use in demanding industrial environments. Data cables are backed with a one-year warranty and pricing starts at $66.00 for a 100-foot coil.
Industrial Work Gloves for Hand and Arm Protection
The AutomationDirect lineup of wearable safety gear now includes safety gloves in addition to the existing line of safety eye wear. These industrial work gloves offer high levels of cut, puncture and impact resistance in a variety of styles. Sizes range from extra small to extra-extra large depending on the glove type. Glove styles include general purpose, anti-static, puncture and cut resistant, puncture resistant with impact resistant knuckle padding, arc flash-rated in cut resistant full leather and mechanic style gloves with cowhide leather fingers and palm. Also available are 18-inch cut resistant protective sleeves for arm and palm protection. Protective industrial work gloves are priced from $6.75 per pair and the ambidextrous arm protection sleeves start at $10.00 each.
WERMA visual light beacons and audible and visual buzzers
AutomationDirect offers a complete lineup of WERMA signal towers, stack lights, LED beacons, incandescent beacon lights, rotating beacons, Xenon flashing beacons, panel mount sound buzzers and optical-audible alarm buzzers. New additions include beacon lights in 29mm, 57/58mm and 75mm diameters and with choices of red, green, yellow, clear or blue lens colors. Mounting options depend on beacon size and include 22.5mm panel-mount, M20 threaded base or 37mm (PG29) mount. Beacons start at $28.50 . Electrical buzzers are available in continuous and pulse tone models with volume ranges of 80 to 100 decibels. Some models provide eight selectable tones and adjustable volumes. Additional buzzers feature LED indicators with either red or yellow lenses and with an acknowledgement function. The 22.5mm panel-mount buzzers start at $29.00 .
Aluminum DIN Rail
Aluminum DIN rail is designed for terminal blocks only applications and allows many blocks to be fastened in a panel with only a few screws to anchor the rail to the panel. Two styles of aluminum DIN rail are available; 35mm wide x 10mm high extruded aluminum DIN rail, and 35mm wide x 58mm high raised aluminum rail that raises terminal blocks 2-1/4" above the back panel. Lightweight, easy to cut aluminum DIN rail is sold in one-meter lengths in 2-packs or 10-packs. Standard aluminum DIN rail is $8.00 (2-pack) and $36.00 (10-pack). Raised DIN rail is available in two-packs for $24.25 . A variety of rail support brackets and mounting clips has also been added.
Bryant® Wire and Cable Strain Reliefs, Drop Support Grips, Pull Grips
AutomationDirect's wire management product lineup now includes strain reliefs, support grips, bus drop grips, and pull grips. Strain relief grips connect cable enclosures and industrial equipment and prevent cable pullout at the point of termination due to tension, vibration, flexure or motion. Support grips are applied to the vertical or horizontal runs of cable or service lines to support the dead weight of suspended cables or hoses and reduce potential damage due to breakage or stress. Pulling grips are designed to serve as reusable tools for light industrial pulling of electrical cable and for underground and industrial plant wiring and re-wiring. These long lasting, reusable cord grips are high strength and positive gripping, with no special tools or cable stripping required for fast installation. Prices start at $7.00 .
Inductive proximity sensors line extension
New additions to the AutomationDirect series of round bodied inductive proximity sensors/switches include non-flush versions for the 12, 18 and 30mm housings and NPN output versions for the 8, 12, 18 and 30mm housings. All new models have full stainless steel barrel and sensing face that provides extreme durability in harsh environments. The inductive proximity sensor lineup includes 3, 4, 5, 8, 12, 18 and 30mm housing sizes; NPN and PNP outputs; 2m prewired cable, 8mm connector and 12mm connector versions; and flush mount, non-flush mount, and flush mount triple sensing models. All units are cULus, CE and RoHS rated and have a limited lifetime warranty. Inductive proximity sensors start at $13.50 .
Bryant Watertight Wiring Devices and Heavy Duty Duplex Receptacles
Bryant 15A, 20A and 30A three and four-wire watertight plugs and connectors are constructed with high-visibility yellow double-insulated thermoplastic elastomer housings. A tongue and groove plug-to-connector design and neoprene bushings provide a watertight seal in wet and damp locations. Watertight plugs and connectors start at $14.00 . Bryant industrial grade duplex straight blade receptacles feature a full-face, wrap around design molded of high-impact chemical-resistant nylon. Available in 15A and 20A versions, the receptacles are designed with a one-piece copper alloy grounding system with integral solid brass grounding contacts. Industrial grade duplex receptacles start at $9.25 . Weatherproof NEMA 1 thermoplastic elastomer portable outlet boxes, dual-receptacle covers and blank box cover plates are also available.
Stainless Steel Sensing Element Pressure Transmitters and Air Differential Pressure Transducers
ProSense SPT25 series pressure transmitters with stainless steel sensing element provide very fast response times and are designed to resist vibration, shock and EMI/RFI. Pressure range is from vacuum to 5,000 psi. The transmitters have a 1/4-inch NPT connection and are available with linear outputs of 4-20 mA or 0-10VDC. Electrical connections are either a DIN 175301-803C L-connector or a two-meter integral shielded cable. SPT25 series pressure transmitter prices start at $109.00 . ProSense DPTA series differential air pressure transmitters are precision engineered for accurate low differential pressure measurement of air and non-condensing, non-corrosive gases; and are available in ranges from 0.1 inches to 25 inches water column to measure positive, negative, and bi-directional pressures. DPTA prices start at $105.00 .
NITRA™ Pneumatic Air Pilot Valves and Manual Control Valves
The AVS-5 series of air pilot valves includes single and double-pilot directional control valves with spring return or center closed operation. The body ported five-port (four-way) spool valves and are available in 1/8”" to 1/2" NPT port sizes. AVS-5 series air pilot valves start at $15.50 . Manual control valves in toggle hand lever, push-pull, and rotary hand lever styles have aluminum alloy bodies with available port sizes of 1/8" to 1/2" NPT. Manual control valves start at $15.50 . The NITRA CVS series directional control foot pedal valves are five-port (four-way) spool valves designed for non-electrical operator control applications and are available in momentary or latching operation. Foot pedal valves feature a 1/4" NPT port with a flow coefficient of 0.80. CVS foot pedal valves start at $28.00 .
2-Volume AutomationDirect 2012 Catalog
The new AutomationDirect catalog for 2012 offers over 12,000 industrial automation products for a wide range of applications. The latest two-volume edition features product descriptions, technical data, and photos for PLCs, the Productivity3000 programmable automation controller, touch screen monitors, AC and DC motors, text panels, sensors, encoders, pushbuttons, switches, drives, and more. The 2012 catalog is split into two volumes – the price list / product overview, and the technical "Desk Reference". For products that are launched between Desk Reference printings, the technical details are always available online in PDF format. The online Price List PDF is also updated with every product launch. There will be some price adjustments with the new publication, effective April 18. For a list of those changes, you can view this Excel file.
Productivity3000 High-Speed Counter Input and Pulse Output Modules
The P3-HSI high-speed input module ($329.00 ) has both differential and single ended inputs and accepts Pulse/Direction and Quadrature signals on each of the two independent input channels. The module also has four general purpose high-speed inputs, four general purpose 5-24 VDC 0.5 amp outputs and status LEDs. The P3-HSO high-speed output module ($349.00 ) supports Pulse/Direction, Up/Down and Quadrature pulse outputs on each of two independent output channels. It has both line driver and open drain outputs, six general purpose high-speed inputs and four general purpose outputs along with fault, input and output status LEDs. High-level instructions including Move and Velocity Move make it easy to implement application motion profiles. The modules are UL and CE approved and backed with a two-year warranty.
Heaters, Thermostats and Humidistats for Industrial Enclosures
STEGO convection and forced air heaters protect against moisture condensation inside enclosures by heating and circulating the enclosure air to prevent water vapor from condensing on components. The touch-safe convection heaters use natural convection to circulate warm air while minimizing surface temperatures on the accessible side surfaces of the housing. Fan heaters, available in screw-mount and DIN rail-mountable versions as well as panel-mount and foot-mount models, provide evenly distributed forced air circulation to prevent the formation of condensation. STEGO enclosure climate controls include fixed and adjustable setpoint thermostats, humidistats (hygrostats) and hygrotherms (dual humidistat / thermostat). Enclosure climate control heaters are priced from $24.25 .
CTT Series Multi-Function 1/16 DIN Digital Counter-Timer-Tachometer
These CTT series multi-function devices are easily configured for operation as a digital counter, timer, combination timer/counter, or tachometer. The devices feature double-line, six-digit, two-color LCD displays for counter, timer, or tachometer present values, setpoints and menu setup parameters. Additional individual indicators are provided for inputs, outputs and functions. Parameters are set using externally accessible DIP switches or the lockable keypad. CTT Series devices accept voltage and non-voltage inputs from a wide variety of NPN, PNP, or dry contact sensors and the units are equipped with multiple transistor and relay outputs. The standard 1/16 DIN size units are available in 24 VDC and 100-240 VAC powered versions. CTT Series multi-function digital counter-timer-tachometers are priced at $69.00 .
Field Wireable M8 and M12 Connectors and T-Couplers
Field-wireable M8 and M12 connectors are ideal for making patch cables in custom lengths from existing cables or converting prewired sensors to quick disconnects. Two versions of terminal connections are available: screw type or insulation displacement (IDC). IDC allows the connection of devices without stripping the individual conductors or having to use a screwdriver. Connectors are available in axial (straight) or right angle configurations and in three, four, or five-pole versions. Field wireable connectors start at $6.75 . T-couplers (T-splitters) allow splitting/merging of power and/or signals and are available with four or five poles. Four versions of the T-coupler are available: three models split male M12 to two female M12 connectors and one model splits one male M12 to two female M8 connectors. T-coupler connectors are $12.50 .