You are receiving this email because you subscribed to the AutomationDirect newsletter

We've got sweet deals every day of the year

Featured Products

C-more panels
Just released! New C-more EA9 series touch panels offer improved hardware performance and features at lower prices!
High-resolution screens, more project memory, faster CPU, more comm ports, lower prices than EA7 series panels
starting at $499
 
DL05/06 brick PLCs with expansion
DL05/06 brick PLCs with expansion
perfect for systems from 14 to 100 I/O

  STRIDE Ethernet switches
STRIDE Ethernet switches
factory-hardened for industrial networks
  Soft Starters
Soft starters
improve energy efficiency of motor control
  AC motor worm gearboxes
AC motor worm gearboxes
with right-angle, dual-shaft, or hollow-shaft configurations
starting at $125   starting at $99   starting at $119   starting at $147
 
Temperature transmitters
Temperature transmitters
available in connection head and DIN rail mount styles
  Level sensors
Level sensors
include simple float switches to very accurate ultrasonics
  Fuji MCCBs
Fuji MCCBs
are UL 489 rated, from 15A to 800A
  IEC motor controls
IEC motor controls
include contactors, starters, overloads
starting at $69   starting at $9.50   starting at $182   starting at $119
 
Control transformers
Control transformers
in compact form factor, from 50 VA to 1500 VA
  Solid state relays
Solid state relays
in DIN rail mount and hockey-puck styles, up to 75A
  WERMA stacklights
WERMA stacklights
with easy-to-assemble components for maximum flexibility
  Safety switches
Safety switches
now available in solenoid locking styles, with tongue interlock
starting at $40   starting at $16.25   starting at $12 (base)   starting at $159
 
© 2014 AutomationDirect.com All rights reserved