Page 4 - AutomationNotebook-Issue45-digital
P. 4

 New Product Focus
     Attabox Enclosures and Accessories
AutomationDirect has added to its offering of Attabox enclo- sures and accessories from RobRoy. The Heartland series of polycarbonate enclosures from AttaBox is ideal for appli- cations requiring protection from moisture, corrosive environments, UV exposure or extreme temperatures...To read entire article,
WAGO Multi-Channel Electronic Circuit Breakers
New WAGO multi-channel circuit breakers (from $201.00) are available in two, four and eight channels. These electronic cir- cuit breakers monitor load current and reliably recognize overloads and short cir- cuits on an output. Circuit breaker electron- ics permit brief current peaks and switch longer overloads off...To read entire article,
IronHorse Farm Duty and Open Drip-Proof Motors
New IronHorse® MTF2 series farm duty motors,
priced from $359.00, are totally enclosed fan cooled (TEFC) single-phase 208-230V, 1800 RPM AC motors with increased horse- power ranges from 2hp to 10hp. The NEMA T-frame motors are IP55 rated and have cast- iron end housings with rolled steel bodies. Farm Duty motors are designed for applica- tions requiring high starting torque and mod- erate starting current...To read entire article,
WEG Electric Motor Controls
The WEG Electric CWB series of IEC contac- tors meets the requirements of a wide range of industrial applications. The magnetic con- tactors are available with AC or DC coils, in ratings up to 60hp at 575V. RW27/67 series thermal overload relays include (1) N.O. and (1) N.C. isolated auxiliary contact, and mount directly to the compatible contactor for com- pact and reliable installation. RW-E series electronic overload relays protect motors in a wide range of applications by offering selectable trip classes...To read entire article,
New Product Focus www.automationnotebook.com | Issue 45
Productivity2000 PLC Analog and Specialty I/O Modules
The AutomationDirect Productivity2000® PLC
is a modular, rack-based system with a full lineup of discrete, analog and specialty I/O modules providing over 400 local I/O points. With remote expansion, over 4,000 total I/O points are available...To read entire article,
   




















































































   2   3   4   5   6